YAGEO B2B portal
Hello,
Login
/
Register
Language Selection
English
繁體中文
简体中文
Home Page
Customer Information
Order Management
Payment Service
Online Support
Home Page
Account Information
Order Placement
|
Order Maintenance
|
Order Tracking
|
Product Price Inquiry
Outstanding Billing
Service Center
|
User Guide
無標題文件
Chip Resistors
MLCC
Product search & price inquiry
RC0805FR-070RL
Jumper Chip Resistor
0Ω 1/8W 0805
MOQ: 20,000 pcs
Buy now
RC0603JR-074K7L
General Purpose Chip Resistor
4.7K Ω 1/10W ±5% 0603
MOQ: 5,000 pcs
Buy now
RC0603FR-0710KL
General Purpose Chip Resistor
10KΩ 1/10W 1% 0603
MOQ: 5,000 pcs
Buy now
More...
CC0805KRX7R9BB104
General Purpose MLCC
0.1μF 50V ±10% X7R 0805
MOQ: 4,000 pcs
Buy now
CC1206KKX5R8BB106
High Capacitance MLCC
10μF 25V ±10% X5R 1206
MOQ: 20,000 pcs
Buy now
CC0603KRX7R9BB103
General Purpose MLCC
10000pF 50V ±10% X7R 0603
MOQ: 4,000 pcs
Buy now
More...
We offer different options of product search : by parameter, by part number and cross reference ( by manufacturer's part number).
Top 10
Free Shipping
1. CC0805KRX7R9BB104
2. CC1206KKX5R8BB106
3. RC0402JR-07110RL
More...
Free Shipping under certain condition
detail...
Bulletin
Terms of eStore
Terms of Service